Opuscolo prodotti pdf 544.1 kB
Istruzioni per l'installazione pdf 387.2 kB
Product-Photographs-929003775702_EU ZIP
Product-Diagrams-929003775702_EU ZIP
Descrizione prodotto
LED SON-T, Tubolare, Solo impianto elettrico, 49 W, LED alternative to SON-T 150/100W, E40, 4000 K, 10000 lm, CRI 70, 25000 ore, 204 lm/W, EEL B, PF 0.9, Vetro, RG1, IP65, SVM 2.5, PstLM 1
Cap/Base
Dimension Drawing (with table) - TForce Core LED road 49W 740 E40 MV
Light Distribution Diagram - TForce Core LED road 49W 740 E40 MV
General uniform lighting - TForce Core LED road 49W 740 E40 MV
Spectral Power Distribution Colour - TForce Core LED road 49W 740 E40 MV
Life Expectancy Diagram
Lumen Maintenance Diagram - TForce Core LED road 49W 740 E40 MV