Opuscolo prodotti pdf 540.4 kB
Istruzioni per l'installazione pdf 527.3 kB
Product-Photographs-929003731002_EU ZIP
Product-Diagrams-929003731002_EU ZIP
Descrizione prodotto
CorePro, LED SON-T, Tubolare, Solo impianto elettrico, 40 W, LED alternative to SON-T 100W, E40, 2700 K, 6500 lm, CRI 70, 25000 ore, 162 lm/W, EEL C, PF 0.9, Vetro, RG1, IP65, SVM 2, PstLM 1
Dimension Drawing (with table) - TForce Core LED road 40W 727 E40 MV
Cap/Base
General uniform lighting - TForce Core LED road 40W 727 E40 MV
Light Distribution Diagram - TForce Core LED road 40W 727 E40 MV
Spectral Power Distribution Colour - TForce Core LED road 40W 727 E40 MV
Lumen Maintenance Diagram - TForce Core LED road 40W 727 E40 MV
Life Expectancy Diagram