Il nostro catalogo di illuminazione Philips si sta spostando!
Disponibile solo in negozio
Opuscolo prodotti pdf 638.9 kB
Istruzioni per l'installazione pdf 2.8 MB
Product-Photographs-929003774502_EU ZIP
Product-Diagrams-929003774502_EU ZIP
Descrizione prodotto
CorePro, LEDtube, T5, HF, 1200 mm, 17.1 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 ore, 146 lm/W, EEL D, G5, Vetro, 1200 mm, RG0, SDCM 6, PF 0.9, IP20
Cap/Base
Dimension Drawing (with table) - CorePro LEDtube HF 1200mm HE 17.1W 840T5
General uniform lighting - CorePro LEDtube HF 1200mm HE 17.1W 840T5
Spectral Power Distribution Colour - CorePro LEDtube HF 1200mm HE 17.1W 840T5
Light Distribution Diagram - CorePro LEDtube HF 1200mm HE 17.1W 840T5
Lumen Maintenance Diagram - CorePro LEDtube HF 1200mm HE 17.1W 840T5
Life Expectancy Diagram
FailureRate
LifetimeVsTc