Il nostro catalogo di illuminazione Philips si sta spostando!
Disponibile solo in negozio
Opuscolo prodotti pdf 632.9 kB
Istruzioni per l'installazione pdf 2.8 MB
Product-Photographs-929003774102_EU ZIP
Product-Diagrams-929003774102_EU ZIP
Descrizione prodotto
CorePro, LEDtube, T5, HF, 600 mm, 7.1 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 50000 ore, 140 lm/W, EEL E, G5, Vetro, 600 mm, RG0, SDCM 6, PF 0.9, IP20
Cap/Base
Dimension Drawing (with table) - CorePro LEDtube HF 600mm HE 7.1W 830T5
Light Distribution Diagram - CorePro LEDtube HF 600mm HE 7.1W 830T5
General uniform lighting - CorePro LEDtube HF 600mm HE 7.1W 830T5
Spectral Power Distribution Colour - CorePro LEDtube HF 600mm HE 7.1W 830T5
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LEDtube HF 600mm HE 7.1W 830T5
LifetimeVsTc
FailureRate