Opuscolo prodotti pdf 621.0 kB
Istruzioni per l'installazione pdf 930.6 kB
Product-Photographs-929003577232_EU ZIP
Product-Diagrams-929003577232_EU ZIP
Descrizione prodotto
CorePro, LEDtube, T8, EM/Mains, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 3000 K, 1700 lm, CRI 80, 50000 ore, 109 lm/W, EEL F, G13, Vetro, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LEDtube 1200mm 15.5W 830 T8
Spectral Power Distribution Colour - CorePro LEDtube 1200mm 15.5W 830 T8
General uniform lighting - CorePro LEDtube 1200mm 15.5W 830 T8
Light Distribution Diagram - CorePro LEDtube 1200mm 15.5W 830 T8
LifetimeVsTc
Lumen Maintenance Diagram - CorePro LEDtube 1200mm 15.5W 830 T8
FailureRate
Life Expectancy Diagram