Piantane
Scopri le piantane di Philips. Le nostre piantane LED sono perfette per interni e forniscono un'illuminazione flessibile ed efficiente dal punto di vista energetico che si integra in qualsiasi ambiente. Scopri le nostre piantane lampade tubolari e goditi la tecnologia LED all'avanguardia.
FAQs
The SmartBalance Free Floor Standing gen2 is a free-standing LED floor luminaire designed for indoor professional environments. It delivers high-quality ambient and task lighting without requiring ceiling infrastructure, making it suitable for spaces where ceiling access is limited or where flexible, repositionable lighting is the design intent. Its high CRI and dimmable output support visual comfort in office and commercial settings.
The SmartBalance Free Floor Standing gen2 offers luminous flux from 12,500 to 15,000 lm and efficacy from 129 to 139 lm/W across the range. CCT options span 3,000 K to 4,000 K, supporting warm-white and neutral-white ambiences. CRI is 90 across the range, delivering excellent colour rendering for tasks requiring accurate visual discrimination. Wattage runs from 90 to 110 W. These specifications make it a specifier-grade choice for demanding commercial interiors.
The SmartBalance Free Floor Standing gen2 supports DALI dimming, giving specifiers straightforward integration with building management and lighting control systems per IEC 62386 Part 102. Additionally, the family ships in switch-on-fixture variants for simpler installations and versions with an integrated light and motion sensor for fully autonomous local control — a practical option where DALI infrastructure is not available or cost-effective.
Interact-Ready variants of the SmartBalance Free Floor Standing gen2 can be integrated into the Interact connected-lighting platform, enabling occupancy-based dimming, daylight harvesting, and remote fleet monitoring via the Interact cloud without retrofitting drivers. For installations requiring wireless connectivity, driver codes including WIA, SIA, WEIA, or SEIA signal Interact-Ready compatibility. For detailed connectivity options per project, consult the family datasheet or contact a Signify authorised partner.
The SmartBalance Free Floor Standing gen2 has a rated lifetime of 50,000 to 100,000 hours, depending on the variant selected. The product carries a 5-year warranty. Warranty terms can differ by country — verify the warranty period and conditions applicable in your market with the local Signify representative or authorised partner before specifying.
The SmartBalance Free Floor Standing gen2 carries an IP20 rating, meaning it is designed for dry indoor environments where no significant ingress of water or dust is expected. The IK rating is IK02, indicating it is suitable for settings with minimal risk of mechanical impact. For installations in environments requiring higher ingress-protection levels, alternative luminaire categories such as recessed luminaires or surface-mounted luminaires with higher IP ratings may be more appropriate.
The SmartBalance Free Floor Standing gen2 delivers CRI 90 and a UGR of 19, which aligns with the visual comfort threshold of UGR ≤ 19 required for display screen equipment workstations per EN 12464-1 Table 5.3. Actual compliance with EN 12464-1 illuminance and uniformity targets (U₀ ≥ 0.6 per Table 5.3) depends on the complete installation layout and must be validated through DIALux or Relux photometric simulation rather than single-fixture specifications alone.
Datasheets, IES/LDT photometric files, and BIM/Revit objects for the SmartBalance Free Floor Standing gen2 are available directly from the family product page on signify.com. As a SmartBalance family product, it may also be accessible via Signify's Online Product Configurator (OPC), which generates project-specific documentation including photometric files for both pre-configured and configurator-generated codes. Contact a Signify authorised partner for project-level specification support.
The choice between free-standing and ceiling-mounted luminaires is architectural and installation-driven. Free-standing floor luminaires require no ceiling void, electrical conduit to the ceiling, or structural fixings — they plug into standard circuits and can be repositioned as the space evolves. Ceiling-mounted options such as suspended luminaires or recessed fixtures deliver lighting from above, which suits open-plan layouts with uniform illuminance requirements. Neither category has a monopoly on visual comfort.
This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, EN 60598 Part 1 (general luminaire safety), and local electrical installation standards — vary by market and are not covered on this page. For regulatory and compliance information applicable to your installation, visit Signify's website for your country via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.