Selebaran produk pdf 619.7 kB
Product-Photographs-929004357139_EU ZIP
Product-Diagrams-929004357139_EU ZIP
Deskripsi Produk
LEDtube, T8, Single-ended, 600 mm, 127-240 V, 8.5 W, LED alternative to 18W TL-D, 6500 K, 850 lm, CRI 83, 30000 jam, 100 lm/W, G13, Kaca, 0 %, 600 mm, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - COR CNG LEDtube 600mm 8.5W 865 T8 I IDO
Light Distribution Diagram - COR CNG LEDtube 600mm 8.5W 865 T8 I IDO
General uniform lighting - COR CNG LEDtube 600mm 8.5W 865 T8 I IDO
Spectral Power Distribution Colour - COR CNG LEDtube 600mm 8.5W 865 T8 I IDO
Life Expectancy Diagram
Lumen Maintenance Diagram - COR CNG LEDtube 600mm 8.5W 865 T8 I IDO
FailureRate
LifetimeVsTc