Selebaran produk pdf 596.0 kB
Product-Photographs-929001277417_EU ZIP
Product-Diagrams-929001277417_EU ZIP
Deskripsi Produk
LEDtube, T8, Ujung tunggal, 600 mm, 220-240 V, 10 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, 15000 jam, 105 lm/W, G13, Kaca
Dimension Drawing (with table) - LEDtube HO 600mm 10W 740 T8 SL ID
Spectral Power Distribution Colour - LEDtube HO 600mm 10W 740 T8 SL ID
Light Distribution Diagram - LEDtube HO 600mm 10W 740 T8 SL ID
LifetimeVsTc
Life Expectancy Diagram
FailureRate
Lumen Maintenance Diagram - LEDtube HO 600mm 10W 740 T8 SL ID