Philips MASTER Value, LEDtube, T8, EM/Mains, Single-ended, 1200 mm, 220-240 V, 13.5 W, 36W TL-D, 6500 K, 2500 lm, CRI 80, 100000 jam
MAS LEDtube 1200mm UO 13.5W 865 T8 ID
Deskripsi Produk
MASTER Value, LEDtube, T8, EM/Mains, Single-ended, 1200 mm, 220-240 V, 13.5 W, LED alternative to 36W TL-D, 6500 K, 2500 lm, CRI 80, 100000 jam, 185 lm/W, G13 Rotatable end-cap, Plastik, 0 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20
Spesifikasi
- Tutup-Dasar G13 Rotatable end-cap
- Nominal masa pakai 100.000 jam
- Siklus Sakelar 200.000
- Teknologi Pencahayaan LEDtube