Philips MASTER, LEDtube, T8, Mains, Ujung tunggal, 600 mm, 100-277 V, 10 W, 17-18W TL-D, 6500 K, 1050 lm, 60000 jam
MAS LEDtube 600mm HO VWV 10W 865 T8 GM
Deskripsi Produk
MASTER, LEDtube, T8, Mains, Ujung tunggal, 600 mm, 100-277 V, 10 W, LED alternative to 17-18W TL-D, 6500 K, 1050 lm, 60000 jam, 105 lm/W, G13, Plastik