Selebaran produk pdf 629.5 kB
Petunjuk pemasangan pdf 902.2 kB
Product-Photographs-929001909002_EU ZIP
Product-Diagrams-929001909002_EU ZIP
Deskripsi Produk
MASTER, LEDtube, T5, Mains, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 6500 K, 3900 lm, CRI 80, 60000 jam, 150 lm/W, EEL D, G5, Kaca, 1500 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - MAS LEDtube 1500mm HO 26W 865 T5
Spectral Power Distribution Colour - MAS LEDtube 1500mm HO 26W 865 T5
Light Distribution Diagram - MAS LEDtube 1500mm HO 26W 865 T5
General uniform lighting - MAS LEDtube 1500mm HO 26W 865 T5
FailureRate
Lumen Maintenance Diagram - MAS LEDtube 1500mm HO 26W 865 T5
Life Expectancy Diagram
LifetimeVsTc