Katalog resmi produk pencahayaan Philips kini memiliki halaman baru!
Only available in store
Selebaran produk pdf 613.9 kB
Product-Photographs-929004434038_EU ZIP
Product-Diagrams-929004434038_EU ZIP
Deskripsi Produk
LEDtube, T8, Ujung tunggal & Ujung ganda, 1200 mm, 220-240 V, 15.5 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, CRI 80, 50000 jam, 116 lm/W, G13, Kaca, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - CorePro LED UniFit 1200mm 15.5W 865 T8 P
General uniform lighting - CorePro LED UniFit 1200mm 15.5W 865 T8 P
Spectral Power Distribution Colour - CorePro LED UniFit 1200mm 15.5W 865 T8 P
Light Distribution Diagram - CorePro LED UniFit 1200mm 15.5W 865 T8 P
FailureRate-LED
Life Expectancy Diagram
LifetimeVsTc-LED
Lumen Maintenance Diagram - CorePro LED UniFit 1200mm 15.5W 865 T8 P