Philips MASTER, LED SON-T, Tubular, EM/Mains, 50 W, SON-T 100W, E40, 2700 K, 8100 lm, CRI 70, 70000 jam
MAS LED SON-T EM 8.1Klm 50W 727 E40
Deskripsi Produk
MASTER, LED SON-T, Tubular, EM/Mains, 50 W, LED alternative to SON-T 100W, E40, 2700 K, 8100 lm, CRI 70, 70000 jam, 162 lm/W, EEL C, PF 0.9, Kaca, RG1, IP40, SVM 2.5, PstLM 1
Spesifikasi
- Tutup-Dasar
- E40
- Nominal masa pakai
- 70.000 jam
- Siklus Sakelar
- 50.000
- Teknologi Pencahayaan
- LED SON-T
- Referensi pengukuran fluks
- Sphere
- Periode garansi
- 8 years