Indonesia - Bahasa

Philips CorePro, LED SON-T, Tubular, Hanya listrik utama, 40 W, SON-T 100W, E40, 4000 K, 7500 lm, CRI 70, 25000 jam

TForce Core LED road 40W 740 E40 MV

Deskripsi Produk

CorePro, LED SON-T, Tubular, Hanya listrik utama, 40 W, LED alternative to SON-T 100W, E40, 4000 K, 7500 lm, CRI 70, 25000 jam, 187 lm/W, EEL B, PF 0.9, Kaca, RG1, IP65, SVM 2, PstLM 1

Order code: 929002485302
Kode urutan lengkap: 871951431635500

Spesifikasi

Tutup-Dasar
E40
Nominal masa pakai
25.000 jam
Siklus Sakelar
50.000
Teknologi Pencahayaan
LED SON-T
Referensi pengukuran fluks
Sphere
Periode garansi
3 tahun

Unduhan

Selebaran

Teks halus
Tender text - TForce Core LED road 40W 740 E40 MV txt 3.0 kB
Brosur
PHL LED HID EU compatibility list professional pdf 549.5 kB
Selebaran produk
Localized commercial leaflet 929002485302 id_ID pdf 533.4 kB

Brosur

Pernyataan Kepatuhan
Declaration of conformity - TForce Core LED road 40W 740 E40 MV pdf 656.8 kB
Petunjuk pemasangan
Installation instructions pdf 387.2 kB

Visual

Product-Photographs-929002485302_EU
Beberapa aset - Visuals
Product-Diagrams-929002485302_EU
Beberapa aset - Visuals

Plugin perangkat lunak

IES
IES File - TForce Core LED road 40W 740 E40 MV IES 60.1 kB
LDT
LDT File - TForce Core LED road 40W 740 E40 MV ldt 1.1 kB

Lainnya

Deklarasi produk lingkungan
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB