Selebaran produk pdf 552.8 kB
Product-Photographs-929003012282_EU ZIP
Product-Diagrams-929003012282_EU ZIP
Deskripsi Produk
MASTER, LEDbulb, B35, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 25000 jam, Kaca, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9
Dimension Drawing (with table) - MAS LEDCandleDT3.4-40W E14 927 B35CL G
Cap/Base
Light Distribution Diagram - MAS LEDCandleDT3.4-40W E14 927 B35CL G
General uniform lighting - MAS LEDCandleDT3.4-40W E14 927 B35CL G
Spectral Power Distribution Colour - MAS LEDCandleDT3.4-40W E14 927 B35CL G
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDCandleDT3.4-40W E14 927 B35CL G