Selebaran produk pdf 619.2 kB
Product-Photographs-929003757308_EU ZIP
Product-Diagrams-929003757308_EU ZIP
Deskripsi Produk
LED, PL-C, EM/Mains, 125 mm, 220-240 V, 6.9 W, LED alternative to 18W PL-C, 4000 K, 770 lm, 30000 jam, 111 lm/W, G24D-2 Rotatable end-cap, Plastik, RG1
Dimension Drawing (with table) - LED PLC 6.9W 840 2P G24d-2
General uniform lighting - LED PLC 6.9W 840 2P G24d-2
Spectral Power Distribution Colour - LED PLC 6.9W 840 2P G24d-2
Light Distribution Diagram - LED PLC 6.9W 840 2P G24d-2
Lumen Maintenance Diagram - LED PLC 6.9W 840 2P G24d-2
Life Expectancy Diagram
FailureRate
LifetimeVsTc