Selebaran produk pdf 299.2 kB
Product-Photographs-929003798502_EU ZIP
Product-Diagrams-929003798502_EU ZIP
Deskripsi Produk
LEDbulb, A60, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 95, 25000 jam, Kaca, 138 lm/W, EEL D, PF 0.6, RG1, IP20, SVM 0.4, PstLM 0.9
Cap/Base
Dimension Drawing (with table) - MAS LEDBulb DT3.4-40W E27 CRI95A60CL G
General uniform lighting - MAS LEDBulb DT3.4-40W E27 CRI95A60CL G
Spectral Power Distribution Colour - MAS LEDBulb DT3.4-40W E27 CRI95A60CL G
Light Distribution Diagram - MAS LEDBulb DT3.4-40W E27 CRI95A60CL G
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDBulb DT3.4-40W E27 CRI95A60CL G