Selebaran produk pdf 558.4 kB
Product-Photographs-929003009982_EU ZIP
Product-Diagrams-929003009982_EU ZIP
Deskripsi Produk
MASTER, LEDbulb, A60, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 90, 25000 jam, Kaca, 138 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9
Cap/Base
Dimension Drawing (with table) - MAS LEDBulb DT3.4-40W E27 927A60CL G
Light Distribution Diagram - MAS LEDBulb DT3.4-40W E27 927A60CL G
General uniform lighting - MAS LEDBulb DT3.4-40W E27 927A60CL G
Spectral Power Distribution Colour - MAS LEDBulb DT3.4-40W E27 927A60CL G
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDBulb DT3.4-40W E27 927A60CL G