Philips TL5 Essential Super80 is a new fluorescent lamp which provides home users and professional end-users an aesthetic miniaturized lighting solution with high reliability at low price.
40% less tube dimension than T8 fluorescent lamps. Reducing luminaire, stock and transportation cost
Slim 16 mm tube allows more compact and flexible luminaire design
Small diameter of 16mm only
"Cold Chamber" technology
20,000 hours lifetime (50% survival point, 3 hour cycle) with preheat ballast which is ENEC compliant. Lifetime performance may differ on non-ENEC compliant ballasts.