Indonesia - Bahasa

Philips TL-D LIFEMAX Super 80

Efficient fluorescent lighting with improved color rendering

Produk

Informasi rangkaian produk

Deskripsi

The TL-D LIFEMAX Super 80 lamp offers more lumens per watt and better color rendering than TL-D standard colors. Furthermore, it has a lower mercury content. The lamp can be operated in existing TL-D luminaires.

Manfaat

  • Good color rendering

  • Relatively high efficacy, both initially and during lamp lifetime, with high lumen maintenance

Fitur

  • Highly efficient 3-band fluorescent coating

  • High initial light output compared with standard colors

Penggunaan

  • Suitable for use in a wide range of luminaires for TL-D fluorescent lamps for 'human' applications such as schools, offices, shops, factory halls etc.

Unduhan

Selebaran

Selebaran rangkaian produk
Localized commercial leaflet TL-D LIFEMAX Super 80 id_ID pdf 172.2 kB

Visual

Family-Photographs-TL-D LIFEMAX Super 80
Beberapa aset - Visuals