Philips Ecofit, LEDtube, T8, EM/hálózat, 1500 mm, 22.3 W, 54W TL-D, 6500 K, 2300 lm, CRI 80, 30000 h
Ecofit LEDtube 1500mm HO 23W 865 T8 S
Termékleírás
Ecofit, LEDtube, T8, EM/hálózat, 1500 mm, 22.3 W, LED alternative to 54W TL-D, 6500 K, 2300 lm, CRI 80, 30000 h, 100.00 lm/W, EEL F, G13 | Medium Bi-Pin Fluorescent, Üveg, 1500 mm, RG0, SDCM 6, SVM 0.3, IP20, SVM 0.3, PstLM 0.1