Overview
Specifications
Downloads
Home
Products
LED electronics
Outdoor modules
Fortimo FastFlex DA & DP gen 5
Fortimo FastFlex LED 2x4/730 DA G5
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Fortimo FastFlex DA & DP gen 5
Philips Fortimo FastFlex LED 2x4/730 DA G5
Product Description
Philips Fortimo FastFlex LED 2x4/730 DA G5
Order code:
929002866406
Full order code:
871951431816800
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Light Technical
Luminous Flux
1,885 lm
Life to 70% Lumen Maintenance
100.000 hour(s)
Color Consistency Initial
5
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (rated) (Nom)
159 lm/W
Color rendering index (CRI)
70
Temperature
T-Case Lifetime (Max)
85 °C
T-Case Lifetime (Nom)
85 °C
T-Case Maximum (Max)
95 °C
T-Case Maximum (Nom)
95 °C
Mechanical and Housing
Overall length
121.40 mm
Overall width
49.50 mm
Overall height
1.60 mm
Dimensions (Height x Width x Depth)
2 x 50 x 121 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
25.000 g
Approval and Application
Energy Efficiency Class
D
Approval Marks
CE marking
ENEC certificate
UL certificate
Zhaga compliant
EPREL Registration Number
1008239
Remarks
Please download the Lighting - Product Data Sheet for more information and ordering options
Product Data
Order product name
Fortimo FastFlex LED 2x4/730 DA G5
Full product name
Fortimo FastFlex LED 2x4/730 DA G5
Full product code
871951431816800
Order code
929002866406
Material Nr. (12NC)
929002866406
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8719514318168
Numerator - Packs per outer box
25
EAN/UPC - Case
8719514318175
Downloads
Leaflets
Product Data Sheet
Product datasheet - Fortimo FastFlex LED 2x4 DA G5
pdf 1.4 MB
Energy Efficiency Label
Energy Efficiency Label 929002866406
pdf 67.9 kB
Visuals
Product-Photographs-929002866406_EU
Multiple assets
CAD Drawings
CAD files Fortimo FastFlex DA DP G5 (1.4 MB, ZIP)
zip 1.4 MB
Other
Certificate
Certificates
zip 1.1 MB