Philips Essential LEDspot GU10

Your everyday LEDspot GU10

Product family information

Description

Essential LEDspots are compatible with most existing fixtures with a GU10 socket and are designed as a retrofit replacement for halogen spots. Essential LEDspots deliver significant energy savings and minimize initial investment.

Benefits

  • Up to 90% energy saving compared with traditional halogen lamps

  • Lower maintenance costs

Features

  • Easy retrofit

  • Lifetime up to 15,000 hours

Applications

  • Domestic applications

Downloads