CoreLine recessed, All-in, 34 W, 25 W, 1200x300 mm, 2800 lm, 3400 lm, 4000 lm, 3000 K, DALI, UGR19, ELB3h

RC136B 28S_34S_40S/830 PSD W30L120OCELB3

Product Description

1200x300 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, All-in, Multi Lumen, 2800 lm, 3400 lm, 4000 lm, 34 W, 25 W, 118 lm/W, 3000 K, (0.43, 0.40) SDCM ≤3, UGR19, Wide beam, Microprismatic lens, Polymethyl methacrylate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable with connector 5-pole, Connection unit 7-pole, Emergency lighting 3 hours duration basic version

Order code: 910505101244
Full order code: 871869997551700