CoreLine recessed, All-in, 34 W, 25 W, 600x600 mm, 3100 lm, 3700 lm, 4300 lm, 4000 K, ELB3h

RC136B 31S_37S_43S/840 PSU W60L60NOCELB3

Product Description

600x600 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, 3100 lm, 3700 lm, 4300 lm, 34 W, 25 W, 126 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, Wide beam, Microprismatic lens, Polymethyl methacrylate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class I, Cable with connector 3-pole, Connection unit 5-pole, Emergency lighting 3 hours duration basic version

Order code: 910505101242
Full order code: 871869997549400