LuxSpace, recessed, 16.4 W, D200 mm, 1850 lm, 3000 K, Matt reflector, White, IP20

DN570B LED20S/830 PSU-E M WH

Product Description

D200 mm, Aluminum die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 1850 lm, 16.4 W, 113 lm/W, 3000 K, (0.43, 0.40) SDCM≤2, Matt reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100854
Full order code: 871869996984400