LuxSpace, recessed, 9.2 W, D200 mm, 1300 lm, 4000 K, DALI, Interact Ready, UGR19, High-gloss reflector, VLC, White, IP20
DN571B LED12S/840 DIA-VLC-E C WH
Product Description
D200 mm, Aluminum die cast, White, Signal white (RAL9003), Dali dimming Interact System ready visual light communicaton enabled external, 1300 lm, 9.2 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM≤2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief