LuxSpace PoE, 18.4 W, 200x200 mm, 2600 lm, 4000 K, Power over Ethernet, UGR19, High-gloss reflector, White, IP20

DN572B LED24S/840 POE-E C WH

Product Description

200x200 mm, Aluminum die cast, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, 2600 lm, 18.4 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100942
Full order code: 871869997071000

Downloads