LuxSpace PoE, 20 W, 200x200 mm, 2600 lm, 3000 K, Power over Ethernet, UGR19, High-gloss reflector, White, IP20

DN572B LED24S/830 POE-E C WH

Product Description

200x200 mm, Aluminum die cast, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, 2600 lm, 20 W, 130 lm/W, 3000 K, (0.43, 0.40) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100941
Full order code: 871869997070300

Downloads