LuxSpace PoE, 20 W, D200 mm, 2600 lm, 3000 K, Power over Ethernet, High-gloss reflector, White, IP20
DN570B LED24S/830 POE-E C WH
Product Description
D200 mm, Aluminum die cast, White, Signal white (RAL9003), Luminaire controller with power over Ethernet, 2600 lm, 20 W, 130 lm/W, 3000 K, (0.43, 0.40) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief