Essential SmartBright LED Downlight, 7 W, 600 lm, 4000 K, White
DN020B G3 LED6/NW 7W 220-240V D100 GM
Product Description
Plastic, White, 600 lm, 7 W, 85.00 lm/W, 4000 K, (0.3818, 0.3797) 6, Frosted, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires