Overview
Specifications
Downloads
Home
Products
LED electronics
Outdoor modules
Fortimo FastFlex ColorRevive
Fortimo FastFlex LED 2x2/830 DA CR
Back to family
Back to Pioneers of Light
The official Philips lighting catalog has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.
Fortimo FastFlex ColorRevive
Philips Fortimo FastFlex LED 2x2/830 DA CR
Product Description
Philips Fortimo FastFlex LED 2x2/830 DA CR
Order code:
929004001506
Full order code:
872110306002000
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Light Technical
Luminous Flux (Max)
908 lm
Luminous Flux (Min)
784 lm
Luminous Flux
825 lm
Life to 70% Lumen Maintenance
100,000 hour(s)
Color Consistency Initial
5
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (Rated) (Max)
182 lm/W
Luminous Efficacy (Rated) (Min)
149 lm/W
Luminous Efficacy (rated) (Nom)
166 lm/W
Color rendering index (CRI)
80
Operating and Electrical
Power Consumption
5.0 W
Temperature
T-Case Lifetime (Max)
85 °C
T-Case Lifetime (Nom)
85 °C
T-Case Maximum (Max)
95 °C
T-Case Maximum (Nom)
95 °C
Mechanical and Housing
Product Length
70.60 mm
Overall length
70.60 mm
Overall width
49.50 mm
Overall height
6.10 mm
Dimensions (Height x Width x Depth)
6 x 50 x 71 mm
Net Weight (Piece)
0.016 kg
Approval and Application
Energy Efficiency Class
D
Approval Marks
CE marking
cUL certificate
ENEC certificate
ENEC+
EPREL Registration Number
2249997
Remarks
Please download the Lighting - Product Data Sheet for more information and ordering options
Product Data
Order product name
Fortimo FastFlex LED 2x2/830 DA CR
Full product name
Fortimo FastFlex LED 2x2/830 DA CR
Full product code
872110306002000
Order code
929004001506
Material Nr. (12NC)
929004001506
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8721103060020
Numerator - Packs per outer box
25
EAN/UPC - Case
8721103060037
Downloads
Leaflets
Product Data Sheet
Product datasheet - Fortimo FastFlex LED 2x2 DA CR
pdf 3.1 MB
Energy Efficiency Label
Energy Efficiency Label 929004001506
pdf 68.4 kB
Visuals
Product-Photographs-929004001506_EU
Multiple assets
Other
Certificate
Certificates - Fortimo FastFlex LED Modules
zip 1.1 MB