¡El catálogo oficial de iluminación Philips tiene nueva casa!
Disponible solo en tienda
Folleto de producto pdf 639.1 kB
Instrucciones de instalación pdf 4.3 MB
Product-Photographs-929004352202_EU ZIP
Product-Diagrams-929004352202_EU ZIP
Descripción del producto
MASTER, LEDtube, T5, Red de suministro, 1500 mm, 18.9 W, LED alternative to 49W TL5 HO, 6500 K, 3500 lm, CRI 80, 70000 hora(s), 185 lm/W, EEL B, G5, Vidrio, 0 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube 1500mm UE 18.9W 865 T5 EELB
Cap/Base
General uniform lighting - MAS LEDtube 1500mm UE 18.9W 865 T5 EELB
Spectral Power Distribution Colour - MAS LEDtube 1500mm UE 18.9W 865 T5 EELB
Light Distribution Diagram - MAS LEDtube 1500mm UE 18.9W 865 T5 EELB
LEDtube MAS 13,5W 70K FailureRate-LED
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube 1500mm UE 18.9W 865 T5 EELB
LEDtube MAS 13,5W 70K LifetimeVsTc-LED