Descripción del producto
CorePro, LEDtube, T8, EM/red, 600 mm, 7.7 W, LED alternative to 18W TL-D, 3000 K, 4000 K, 6500 K, 850 lm, 900 lm, 900 lm, CRI 80, 50000 hora(s), 116 lm/W, EEL E, G13, Vidrio, 0 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1