Folleto de producto pdf 650.0 kB
Product-Photographs-929003734602_EU ZIP
Product-Diagrams-929003734602_EU ZIP
Descripción del producto
MASTER, LEDtube, T5, Red de suministro, 900 mm, 18.5 W, LED alternative to 39W TL5 HO, 3000 K, 2600 lm, CRI 80, 60000 hora(s), 140 lm/W, EEL D, G5, Vidrio, 900 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube 900mm HO 18.5W 830 T5
Cap/Base
Spectral Power Distribution Colour - MAS LEDtube 900mm HO 18.5W 830 T5
General uniform lighting - MAS LEDtube 900mm HO 18.5W 830 T5
Light Distribution Diagram - MAS LEDtube 900mm HO 18.5W 830 T5
Life Expectancy Diagram
FailureRate
LifetimeVsTc
Lumen Maintenance Diagram - MAS LEDtube 900mm HO 18.5W 830 T5