Folleto de producto pdf 642.7 kB
Instrucciones de instalación pdf 902.3 kB
Product-Photographs-929003734002_EU ZIP
Product-Diagrams-929003734002_EU ZIP
Descripción del producto
MASTER, LEDtube, T5, Red de suministro, 900 mm, 11.5 W, LED alternative to 21W TL5 HE, 3000 K, 1600 lm, CRI 80, 60000 hora(s), 139 lm/W, EEL D, G5, Vidrio, 900 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube 900mm HE 11.5W 830 T5 EU
Cap/Base
Light Distribution Diagram - MAS LEDtube 900mm HE 11.5W 830 T5 EU
General uniform lighting - MAS LEDtube 900mm HE 11.5W 830 T5 EU
Spectral Power Distribution Colour - MAS LEDtube 900mm HE 11.5W 830 T5 EU
Lumen Maintenance Diagram - MAS LEDtube 900mm HE 11.5W 830 T5 EU
LifetimeVsTc
Life Expectancy Diagram
FailureRate