Folleto de producto pdf 630.2 kB
Instrucciones de instalación pdf 902.3 kB
Product-Photographs-929003044402_EU ZIP
Product-Diagrams-929003044402_EU ZIP
Descripción del producto
MASTER, LEDtube, T5, Red de suministro, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 60000 hora(s), 139 lm/W, EEL D, G5, Vidrio, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Cap/Base
Dimension Drawing (with table) - MAS LEDtube 1200mm HE 16.5W 830 T5 EU
Spectral Power Distribution Colour - MAS LEDtube 1200mm HE 16.5W 830 T5 EU
Light Distribution Diagram - MAS LEDtube 1200mm HE 16.5W 830 T5 EU
General uniform lighting - MAS LEDtube 1200mm HE 16.5W 830 T5 EU
Life Expectancy Diagram
LifetimeVsTc
Lumen Maintenance Diagram - MAS LEDtube 1200mm HE 16.5W 830 T5 EU
FailureRate