Folleto de producto pdf 635.3 kB
Instrucciones de instalación pdf 902.3 kB
Product-Photographs-929002421402_EU ZIP
Product-Diagrams-929002421402_EU ZIP
Descripción del producto
MASTER, LEDtube, T5, Red de suministro, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 60000 hora(s), 150 lm/W, EEL D, G5, Vidrio, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube 1500mm HE 20W 865 T5 EU
Cap/Base
General uniform lighting - MAS LEDtube 1500mm HE 20W 865 T5 EU
Light Distribution Diagram - MAS LEDtube 1500mm HE 20W 865 T5 EU
Spectral Power Distribution Colour - MAS LEDtube 1500mm HE 20W 865 T5 EU
Lumen Maintenance Diagram - MAS LEDtube 1500mm HE 20W 865 T5 EU
LifetimeVsTc
FailureRate
Life Expectancy Diagram