Folleto de producto pdf 635.6 kB
Instrucciones de instalación pdf 902.3 kB
Product-Photographs-929002421202_EU ZIP
Product-Diagrams-929002421202_EU ZIP
Descripción del producto
MASTER, LEDtube, T5, Red de suministro, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 3000 K, 2800 lm, CRI 80, 60000 hora(s), 140 lm/W, EEL D, G5, Vidrio, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube 1500mm HE 20W 830 T5 EU
Cap/Base
Spectral Power Distribution Colour - MAS LEDtube 1500mm HE 20W 830 T5 EU
Light Distribution Diagram - MAS LEDtube 1500mm HE 20W 830 T5 EU
General uniform lighting - MAS LEDtube 1500mm HE 20W 830 T5 EU
Lumen Maintenance Diagram - MAS LEDtube 1500mm HE 20W 830 T5 EU
FailureRate
Life Expectancy Diagram
LifetimeVsTc