Folleto de producto pdf 652.4 kB
Instrucciones de instalación pdf 2.8 MB
Product-Photographs-929003553802_EU ZIP
Product-Diagrams-929003553802_EU ZIP
Descripción del producto
MASTER, LEDtube, T8, HF, 1500 mm, 20 W, LED alternative to 58W TL-D, 4000 K, 3100 lm, CRI 80, 75000 hora(s), 155 lm/W, EEL D, G13 Rotatable end-cap, Plástico, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5
Dimension Drawing (with table) - MAS LEDtube HF 1500mm HO 20W840 T8
General uniform lighting - MAS LEDtube HF 1500mm HO 20W840 T8
Light Distribution Diagram - MAS LEDtube HF 1500mm HO 20W840 T8
Spectral Power Distribution Colour - MAS LEDtube HF 1500mm HO 20W840 T8
Lumen Maintenance Diagram - MAS LEDtube HF 1500mm HO 20W840 T8
Life Expectancy Diagram
LEDtube-75K-5575-FailureRate-LED
LifetimeVsTc