Folleto de producto pdf 643.2 kB
Instrucciones de instalación pdf 2.8 MB
Product-Photographs-929001393332_EU ZIP
Product-Diagrams-929001393332_EU ZIP
Descripción del producto
MASTER, LEDtube, T8, HF, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, CRI 80, 75000 hora(s), 131 lm/W, EEL E, G13 Rotatable end-cap, Plástico, 600 mm, RG0, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - MAS LEDtube HF 600mm HO 8W865 T8
Light Distribution Diagram - MAS LEDtube HF 600mm HO 8W865 T8
General uniform lighting - MAS LEDtube HF 600mm HO 8W865 T8
Spectral Power Distribution Colour - MAS LEDtube HF 600mm HO 8W865 T8
FailureRate
LifetimeVsTc
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube HF 600mm HO 8W865 T8