Folleto de producto pdf 645.0 kB
Product-Photographs-929003596602_EU ZIP
Product-Diagrams-929003596602_EU ZIP
Descripción del producto
MASTER, LEDtube, T5, HF, 900 mm, 18.5 W, LED alternative to 39W TL5 HO, 4000 K, 2800 lm, CRI 80, 60000 hora(s), 151 lm/W, EEL D, G5, Vidrio, 900 mm, RG0, SDCM 6, PF 0.9, IP20
Cap/Base
Dimension Drawing (with table) - MAS LEDtube HF 900mm HO 18.5W 840 T5
General uniform lighting - MAS LEDtube HF 900mm HO 18.5W 840 T5
Spectral Power Distribution Colour - MAS LEDtube HF 900mm HO 18.5W 840 T5
Light Distribution Diagram - MAS LEDtube HF 900mm HO 18.5W 840 T5
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube HF 900mm HO 18.5W 840 T5
LifetimeVsTc
FailureRate