Folleto de producto pdf 649.9 kB
Product-Photographs-929003596402_EU ZIP
Product-Diagrams-929003596402_EU ZIP
Descripción del producto
MASTER, LEDtube, T5, HF, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 6500 K, 1600 lm, CRI 80, 60000 hora(s), 152 lm/W, EEL D, G5, Vidrio, 600 mm, RG0, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - MAS LEDtube HF 600mm HO 10.5W 865 T5
Cap/Base
Spectral Power Distribution Colour - MAS LEDtube HF 600mm HO 10.5W 865 T5
Light Distribution Diagram - MAS LEDtube HF 600mm HO 10.5W 865 T5
General uniform lighting - MAS LEDtube HF 600mm HO 10.5W 865 T5
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube HF 600mm HO 10.5W 865 T5
LifetimeVsTc
FailureRate