Folleto de producto pdf 641.1 kB
Instrucciones de instalación pdf 2.8 MB
Product-Photographs-929002352002_EU ZIP
Product-Diagrams-929002352002_EU ZIP
Descripción del producto
MASTER, LEDtube, T5, HF, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 hora(s), 142.00 lm/W, EEL E, G5, Vidrio, 1200 mm, RG0, SDCM 6, PF 0.92, IP20
Cap/Base
Dimension Drawing (with table) - MAS LEDtube HF 1200mm HO 26W 830 T5 OE
Light Distribution Diagram - MAS LEDtube HF 1200mm HO 26W 830 T5 OE
General uniform lighting - MAS LEDtube HF 1200mm HO 26W 830 T5 OE
Spectral Power Distribution Colour - MAS LEDtube HF 1200mm HO 26W 830 T5 OE
LEDtube 60K 5070 LifetimeVsTc-LED
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube HF 1200mm HO 26W 830 T5 OE
LEDtube 60K 5070 FailureRate-LED