Descripción del producto
MASTER, LEDtube, T8, EM/red, 1100 mm, 220-240 V, 16 W, LED alternative to 38W TL-D, 4000 K, 2500 lm, CRI 80, 75000 hora(s), 156 lm/W, EEL D, G13 Rotatable end-cap, Plástico, 40 %, 1100 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1