Philips Ecofit, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20 W, 54W TL-D, 6500 K, 2000 lm, 15000 hour(s)

LEDtube 1500mm 20W 765 T8 AP SL G

Product Description

Ecofit, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20 W, LED alternative to 54W TL-D, 6500 K, 2000 lm, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s)

Order code: 929001940668
Full order code: 871869959609500

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001940668 en_ZA pdf 624.9 kB

Visuals

Product-Photographs-929001940668_EU
Multiple assets - Visuals
Product-Diagrams-929001940668_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDtube 1500mm 20W 765 T8 AP SL G IES 44.0 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929003087611 pdf 689.3 kB