Philips CorePro DE LEDtubes are the quick and easy way to replace T8 fluorescent or other LED double-ended tubes with a fast pack back time. Not only does the Core range of LEDtubes require a low initial investment, but LED energy efficiency also delivers instant savings that you can bank on over a long and reliable lifetime. Plus, with the same lamp size and light distribution as fluorescent alternatives, you’ll never know the difference.
Optimized energy savings – about 50% more than fluorescent alternatives
Fit for the double-sided current input fixture
The lamp can operate as double-ended mains power input
CRI80 for good color rendering