Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer experiences
Contact
Careers
News and events
The official Philips lighting catalogue has a new home!
Product leaflet pdf 713.6 kB
Product-Photographs-929004434808_EU ZIP
Product-Diagrams-929004434808_EU ZIP
Product Description
LEDtube, T8, Double-ended, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 6500 K, 2150 lm, CRI 80, 50000 hour(s), 119 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - CorPro LEDtube DE HO 1200mm 18W 865 T8
General uniform lighting - CorPro LEDtube DE HO 1200mm 18W 865 T8
Light Distribution Diagram - CorPro LEDtube DE HO 1200mm 18W 865 T8
Spectral Power Distribution Colour - CorPro LEDtube DE HO 1200mm 18W 865 T8
Life Expectancy Diagram
LifetimeVsTc
Lumen Maintenance Diagram - CorPro LEDtube DE HO 1200mm 18W 865 T8
FailureRate