Philips MASTER Value, LEDspot, PAR16, dimmable, 50 W, GU10, 3000 K, 365 lm, CRI 90, 25000 hour(s), Glass

MAS LEDspot VLE D 3.7-50W GU10 93036D5CT

Product Description

MASTER Value, LEDspot, PAR16, dimmable, 50 W, GU10, 3000 K, 365 lm, CRI 90, 25000 hour(s), Glass, 98 lm/W, EEL E, PF 0.6, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004248052
Full order code: 872110305238400

Specifications

Cap-Base
GU10
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929004248052 en_ZA pdf 278.3 kB

Visuals

Product-Photographs-929004248052_EU
Multiple assets - Visuals
Product-Diagrams-929004248052_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDspot VLE D 3.7-50W GU10 93036D5CT IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-MV-COMF-2198-Ref-929004255802 pdf 805.5 kB