South Africa - English

Philips CorePro, LEDspot, PAR16, not dimmable, 25 W, GU10, 4000 K, 230 lm, CRI 80, 15000 hour(s), Glass

Corepro LEDspot 2.7-25W GU10 840 36D

Product Description

CorePro, LEDspot, PAR16, not dimmable, 25 W, GU10, 4000 K, 230 lm, CRI 80, 15000 hour(s), Glass, 85.00 lm/W, EEL F, PF 0.5, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001217702
Full order code: 871869672831400

Specifications

Cap-Base
GU10
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001217702 en_ZA pdf 291.2 kB

Visuals

Product-Photographs-929001217702_EU
Multiple assets - Visuals
Product-Diagrams-929001217702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDspot 2.7-25W GU10 840 36D ies 28.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-15K-COMF-3273-Ref-929001215232 pdf 777.1 kB